IESNA:LM-63-2002
[TEST]P940160
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12627
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1151.8 1144.6 1129.5 1116.4 1113.1 1114.4 1118.4 1125.6 1132.1 1134.1
1134.8 1144.6 1165 1198.4 1254.2 1333 1428.8 1544.3 1692 1867.9
2067.4 2311.5 2607.5 2944.2 3306.5 3695.7 4069.2 4243.1 3988.4 3082.1
1676.9 473.2 145 86 49.2 20.3 0
1151.8 1147.9 1132.1 1119 1115.7 1116.4 1120.3 1127.6 1133.5 1135.4
1136.7 1147.2 1166.9 1202.4 1256.8 1336.3 1433.4 1549.6 1701.2 1877.1
2083.2 2334.5 2642.3 2971.8 3340.7 3739.7 4105.3 4262.8 3948.4 3013.2
1598.8 443.7 140.5 78.8 45.9 18.4 0
1151.8 1146.6 1131.5 1117.7 1111.8 1112.5 1114.4 1118.4 1121 1123.6
1127.6 1138.7 1159.7 1193.2 1248.3 1321.2 1414.4 1524.6 1667 1841
2058.2 2329.9 2648.9 3003.3 3370.8 3760.7 4128.9 4320.5 4087.5 3254.7
1932.2 712.8 190.3 94.5 55.8 21.7 0
1151.8 1144 1129.5 1114.4 1106.6 1104.6 1105.9 1106.6 1106.6 1111.1
1117.7 1130.2 1151.2 1184 1231.3 1300.8 1393.4 1506.2 1648.7 1821.9
2056.9 2337.8 2696.2 3099.8 3513.3 3918.9 4297.6 4511.5 4393.4 3777.8
2593.8 1254.9 378 137.8 66.9 21 0
1151.8 1144 1130.2 1114.4 1104.6 1102.6 1103.9 1103.9 1103.9 1109.2
1121 1132.1 1149.9 1178.1 1220.7 1285.1 1378.3 1494.4 1637.5 1820
2060.8 2381.8 2795.9 3286.2 3790.2 4241.8 4606 4837.1 4864.6 4549.6
3628.1 2182.3 926.7 236.3 79.4 18.4 0
1151.8 1142 1128.2 1112.5 1102 1100 1102 1104.6 1104.6 1109.8
1122.3 1131.5 1145.3 1175.5 1220.7 1285.1 1375.6 1494.4 1640.1 1832.4
2083.8 2429 2892.4 3457.5 4031.1 4529.2 4894.2 5165.9 5332.6 5226.3
4529.9 3180.5 1523.3 478.5 101.7 23.6 0
1151.8 1144 1129.5 1113.1 1102.6 1100 1101.3 1103.9 1103.9 1109.2
1121 1133.5 1151.2 1180.1 1224.7 1290.3 1382.2 1497.7 1642.1 1824.6
2065.4 2387 2803.1 3286.2 3785 4246.4 4627 4892.2 4927.6 4581.1
3711.5 2266.3 890.6 229.7 66.3 17.7 0
1151.8 1145.3 1131.5 1115.1 1104.6 1102 1103.9 1105.9 1107.9 1113.1
1121.6 1135.4 1157.7 1191.2 1239.1 1305.4 1399.3 1513.5 1655.9 1834.4
2070.7 2368.6 2729 3122.1 3524.4 3930.7 4315.9 4531.9 4384.2 3807.3
2667.9 1282.4 382.6 143.7 68.3 21 0
1151.8 1147.2 1132.8 1117.1 1108.5 1107.2 1109.8 1115.1 1119.7 1124.3
1130.2 1142 1165 1201.1 1254.9 1329 1421.6 1533.8 1674.3 1844.3
2059.5 2326.6 2639.7 2981.6 3338.7 3724.6 4104 4294.9 4094.1 3405
2151.4 845.3 242.2 115.5 61.7 24.9 0
1151.8 1148.6 1133.5 1117.7 1110.5 1109.8 1114.4 1123.6 1131.5 1136.1
1140.7 1152.5 1174.2 1210.9 1267.3 1346.8 1443.9 1561.4 1705.8 1880.3
2082.5 2333.9 2623.3 2948.2 3293.4 3676 4040.3 4183.4 3913 3037.4
1664.4 501.4 152.9 77.4 41.3 16.4 0
1151.8 1147.9 1133.5 1117.7 1110.5 1110.5 1115.1 1123.6 1132.1 1136.1
1140 1149.9 1172.2 1207 1262.8 1340.2 1436.7 1559.4 1704.5 1869.8
2068.7 2309.6 2597.7 2924.5 3254 3636.7 4008.8 4184.7 3956.3 3128.7
1772.7 557.2 161.5 84 43.3 15.1 0
